Web Applications - APOGEE System Software & Web Applications
The APOGEE® System provides web interfaces to meet different customer needs.
APOGEE GO® for Insight
Access your facility's infrastructure systems from anywhere in the world with APOGEE GO for Insight®. You can access, view and command critical building information in real time over the Intranet or Internet.
Monitor alarms and graphics
Override and command set-points and control parameters
Create and override schedules
Run reports
APOGEE GO for InfoCenter Suite®
Provides access to InfoCenter Suite's Report Manager and Utility Cost Manager Applications. This allows users to run, schedule and review management-level reports using common Web browsers.
BACnet Web Server
The Field Panel Web Server provides a Web-based Graphical User Interface (GUI) compatible with BACnet networks. Using the Web Server, the facility operator can easily monitor and control the APOGEE Building Automation System through an intuitive Web-based user interface.
Field Panel GO
Ideal for small or remote facilities, Field Panel GO easily monitors and controls the APOGEE® system through a simple Web-based user interface.
Control and display data from all networked field panels
Transform the TCP/IP-based APOGEE® PXC Compact and PXC Modular into an integrated Web server, while maintaining full building automation and input/output features
Insight Terminal Services Option
Terminal Services provide a method for remote access to Insight, using Microsoft® Windows® Terminal Services.
Web Tenant Override System
The Web Tenant Override System is beneficial to sites where tenants or employees are regularly working after-hours.