Insight Advanced Workstation - APOGEE System Software & Web Applications
Insight® Advanced Workstation provides a graphical approach to manage and control a building from an easy-to-use interface. The Insight Workstation provides for facility-wide efficiencies, as well as cost-effective operation and information sharing.
With the Insight Advanced Workstation, you can:
Graphically monitor and control the building environment
Schedule and modify mechanical equipment operation
Collect, view and analyze trend information
Connect other Insight workstations together, with centralized system management, using the networking feature
Troubleshoot and tune the system with Dynamic Plotter
Make management decisions with information and reporting capabilities
Export data to third-party applications such as Microsoft Excel®
Monitor and command BACnet® supportive devices and points through a single Insight workstation
Insight options
Customize your system with Insight Advanced Workstation options.
Alarm Issue Management
Manage the life cycle of an alarm issue through all stages, from initiation to resolution
Compliance Support
Manage and track modifications and deletions of critical areas of your system
Life Safety
UL-Listed as a primary annunciator for fire
Take full control of the fire alarm system, including acknowledgement, silence and reset (remote notification and Web access also available)
Manage critical fire, security and automation events through a common interface
Schedule historical, diagnostic and detector sensitivity reports
Remote Notification (RENO)
Get alarm and system event information from your mobile phone, pager, email and more
Provides escalation capabilities to ensure response to critical events