For the business and trade press
Siemens Reduces Prices on Electronic Thermostat Line
BUFFALO GROVE, IL, Thursday, May 18, 2006
Siemens Building Technologies, Inc. has reduced list prices on electronic room thermostats by up to 57%. Thermostat applications include room control of constant air volume (CAV), fan coil, hydronic, and heat pump equipment. Options of the line include, dual, Fahrenheit, Celsius temperature scales, or digital displays. Outputs can be either direct or reverse acting using a variety of popular control signals. Many models have operating mode options consisting of Normal, Energy Saving, Frost Protection, and Off. Mounting options are drywall or electrical box. Some versions have inputs for remote air temperature sensor, automatic changeover, and remote changeover switches. Siemens styled housing carries through the entire line of thermostats.