SiPass integrated - Tailor-made security systems for demanding organizations of any size
SiPass integrated is a powerful and almost infinitely flexible access control system that provides a very high level of security without compromising convenience and ease of use for system users. It is designed to meet access control needs that range in complexity from medium to very high.
SiPass integrated can be used to manage access to anything from a single low-rise office or residential building with just a few doors to massive high-rise complexes with tens of thousands of doors, gates, barriers and elevators at multiple sites around the globe. It also fully supports the integration of video surveillance, intrusion detection and fire alarm systems – either Siemens’ own or third-party – thereby creating a total security solution.
For applications that require full availability, it is possible to load the SiPass integrated software onto a Marathon everRun FT server. The result is an access control system that is completely immune to server failures.