DELTA miro flush-mounting radio
General information
Liven up your home with the DELTA miro flush-mounting radio with alarm function. Available in a space-saving design, this radio perfectly matches your existing switch range. Installed in two flush-mounted sockets, it can be mounted both vertically and horizontally. A key feature of this radio is its outstanding sound quality. It also offers numerous other functions. In the bedroom, for example, it can be used as a radio alarm clock. In the bathroom and kitchen, the six memory slots ensure an entertainment program with variety. It is also ideal for use in non-residential buildings, such as hospitals and hotels.
Advantages
Built-in alarm function
Outstanding sound quality thanks to high quality Visaton loudspeaker
Illuminated LCD with RDS (Radio Data System) indicator, time, six memory slots, sleep timer, volume, etc.
Compact design for double flush-mounted sockets with standard combination clearance of 71 mm
Rotating display enables vertical or horizontal mounting
Documentation is available in three languages: German, English, Spanish
Available in the colors: titanium white, aluminum metallic and carbon metallic.