Option Packages
Flexible Expandability – at Any Time!
Overview
From the simple standard application to a fully flexible customer solution for energy – with SENTRON powermanager you keep all options open. You can upgrade a project at any time by additional features or further devices without loosing existing data and configurations. All this is made possible by a flexible license concept and the following option packages:
Option package "Expert"
With the option package "Expert", standard energy management solutions can be adapted to your individual applications. By that, extended options for system visualisation and monitoring can be acchieved. To get the necessary engineering know-how, Siemens is offering special trainings.
The option package "Expert" includes the following features:
Option package "Up to 5 Clients"
Option package "from 5 to 10 Clients"