Molded Case Circuit Breakers 3VL

Universally Applicable and Space-Saving

Featuring a particularly compact design, the 3VL molded-case circuit breakers meet all requirements placed upon space-saving electrical distribution systems – in a power range from 16 A to 1600 A.

Depending on the individual requirements, the universal and communication-capable circuit breakers are available for system and motor protection, for starter combinations or as non-automatic circuit breakers. The corresponding releases are optionally available as thermal-magnetic (16 A to 630 A) or electronic (63 A to 1600 A) trip units. With only two ranges of internal accessories, 3VL circuit breakers offer maximum versatility with minimum expenditures.

Molded Case Circuit Breakers

Advantages at a glance

  • 3VL circuit breakers meet the high requirements of current electrical distribution systems
    through their compact design, excellent technical characteristics and easy operation

  • Flexible and global applicability
    through wide product portfolio as well as international IEC and UL approvals; for temperatures up to 70 °C; no derating up to 50 °C or 55 °C; available as thermal-magnetic (16 A–630 A) and electronic version

  • Easy planning, assembly and retrofitting
    through modular design, few components and uniform accessories

  • Full communication capability
    via PROFIBUS-DP and Modbus


Application areas

  • As incoming-feeder and branch circuit breaker in LV power distribution boards

  • As switching and protection device for motors, transformers and capacitors

  • As network element with shutdown and disconnection characteristics in connection with lockable rotary operating mechanisms and terminal covers


International standards and approvals

  • IEC 60947-1, EN 60947-1

  • DIN VDE 0660 Part 100 as well as Part 101

  • Disconnector characteristics in acc. with IEC 60947-2, EN 60947-2

  • Characteristics as network element (main switch) in acc. with DIN EN 60204 and DIN VDE 0113