Air Circuit Breakers 3WL
Flexibly Applicable and Communication-Capable
3WL air circuit breakers offer a very flexible applicability and integrated communication capability. They optimally meet the increased requirements placed upon air circuit breakers particularly with regard to the operation and monitoring of network processes in connection with electronic control systems. The quality of this range sets new standards worldwide.
With only three sizes, the 3WL air circuit breakers cover a power range from 630 A to 6300 A. Featuring a 3- or 4-pole design, they are suitable for applications up to 1000 V. All models are characterized by identical design – in fixed-mounted as well as withdrawable version – identical operation and identical comprehensive accessories. The particularity: In the upper performance range, the 3WL is the world’s smallest circuit breaker of its class.
Advantages at a glance
Flexible and global applicability
for temperatures up to 70 °C; no derating up to 55 °C
Easy planning, assembly and retrofitting
through modular design with only 3 sizes, few components and uniform accessories
Full communication capability
via PROFIBUS-DP or Modbus
integrated communication concept with 3VL
Smallest circuit breaker on the market
in the power range from 5000-6300 A
RoHS-compliant
Application areas
As incoming-feeder, distribution, coupler and outgoing-feeder circuit breaker in electrical systems
For the switching and protection of motors, capacitors, generators, transformers, busbars and cables
Devices in AC version are available as circuit breaker and non-automatic circuit breaker. Devices in DC version are available as nonautomatic circuit breaker.
International standards and approvals
IEC 60947-2
DIN VDE 0690 Part 1
Climatic withstand capability in acc. with DIN IEC 68 Part 30-2
CCC, Gost
Shipbuilding, e.g. GL, ABS, LRS, PRS For international applications, also versions in acc. with UL 489 are available. For 3WL air circuit breakers / non-automatic circuit breakers approved in acc. with UL 489 up to 5000 A, refer to catalog LV 16. (Order No. E86060-K1816-A101-A1)