Fuse Systems NEOZED

 

NEOZED-Sicherungssystem - NEOZED fuse systems

Overview

The NEOZED fuse system is primarily used in distribution technology and industrial switchgear assemblies. The system is easy to use and is also approved for domestic installation.

MINIZED switch disconnectors are primarily used in switchgear assemblies and control engineering. They are approved for switching loads and also for safe switching in the event of short circuits. The MINIZED D02 is also suitable for use in the pre-counter area in households in accordance with the recommendations of the VDEW as defined in TAB 2007.

Due to its small footprint, the NEOZED disconnector is primarily used in control engineering. The NEOZED fuse bases are the most cost-effective solution for the application of NEOZED fuses. All NEOZED bases must be fed from the bottom to ensure that the threaded ring is insulated during removal of the fuse link. The terminals of the NEOZED bases are available in different versions and designs to support the various installation methods.  


Benefits

MINIZED switch disconnectors:

  • Clear and visible conductor connection that can be easily checked. This facilitates insertion of the conductor and saves time.

  • With draw-out technology for off-circuit replacement of fuses. This provides enhanced safety.

  • The infeed of the devices can be from the top or the bottom. This enables flexible application.
     


NEOZED fuse disconnectors:

  • With draw-out technology for off-circuit replacement of fuses. This provides enhanced safety.

  • Extremely slim design with a single MW per pole. This saves space and costs.
     


NEOZED fuse bases made of molded plastic:

  • Clear and visible conductor connection that can be easily checked. This facilitates insertion of the conductor and saves time.

  • Greater safety for personnel thanks to terminals with touchprotection according to BGV A3 at incoming and outgoing feeders. This ensures enhanced safety.

  • Two type ranges with different terminals offer expanded application options.
     


NEOZED fuse bases made of ceramic:

  • Different terminal versions support a huge range of different installation methods. This ensures greater flexibility.

  • These bases are the most widely used devices for applications with NEOZED fuses. An unrivaled cost-effective solution.