Overview
Class CC fuses are used for "branch circuit protection".
The encapsulated fuse holders are tested and designed to the US National Electrical Code NEC 210.20(A) so that in continuous operation only 80 % of the rated current is permitted as operational current.
An operational current of 100 % of the rated current (30 A) is only permitted short-time.
The devices are prepared for the inscription labels of the ALPHA FIX terminal blocks 8WH8 120-7AA15 and 8WH8 120-7XA05.
There are three different series:
Characteristic: slow, 3NW1 ...-0HG
For the protection of control transformers, reactors, inductances. Significantly slower than the minimum requirements of 12 s at 2× In as specified by UL for Class CC fuses.
Characteristic: quick 3NW2 ...-0HG
For a wide range of applications, for the protection of lighting installations, heating, control systems.
Characteristic: slow, current-limiting, 3NW3 ...-0HG
Slow for overloads and quick for short circuits. High current limitation for the protection of motor circuits.
Benefits
For switchgear assemblies and mechanical engineers who export their plants. Compliance with the American standard is as follows:
Approved according to UL and CSA for typical "branch circuit protection" applications. This facilitates export.
Modern design with touch protection to BGV A3 ensures safe installation.