Cylindrical Fuse Systems

 

Zylindersicherungssystem 3NW - 3NW cylindrical fuse systems

Overview

Cylindrical fuses are standard in Europe. There are a range of different cylindrical fuse links and holders that comply with the standards IEC 60269-1, -2 and -3. They are suitable for use in industrial applications. In South West Europe they are also approved for use in residential buildings.

The cylindrical fuse holders are also approved to UL 512. The cylindrical fuse holders are tested and approved as fuse disconnectors in accordance with the switching device standard IEC 60947-3. They are not suitable for switching loads.

Cylindrical fuse holders can be supplied with or without signal detectors. In the case of devices with signal detectors, a small electronic device with LED is located behind an inspection window in the plug-in module. If the inserted fuse link is tripped, this is indicated by the LED flashing

An auxiliary switch, which can be laterally mounted, enables the forwarding of the switching state of the fuse holder, and thus an integration of the fuses in the automation processes.


Benefits

  • Devices with pole number 1P+N are available in a single modular width. This reduces the footprint by 50 %.

  • The sliding catch for type ranges 8 x 32 mm and 10 x 38 mm enables the removal of individual devices from the assembly.

  • Space for a spare fuse in the plug-in module enables the fast replacement of fuses. This saves time and money and increases plant availability.

  • A flashing LED signals that a fuse link has been tripped. This enables fast detection during runtime.