System products

Bus couplers

Busankoppler - Bus couplers

The control interfaces are connected to the GAMMA instabus by the bus coupler.


Power supplies

Spannungsversorgungen - Power supplies

The extra-low voltage needed for the GAMMA instabus is supplied via an integrated choke.


Chokes

Drosseln - Chokes

For using the unfiltered voltage of an EIB power supply for an additional bus line.


Line couplers

Linienkoppler - Line couplers

Ensure fault-free communication between two bus lines.


Network couplers

Netzwerkkoppler - Network couplers

These connect bus lines to other equipment and PCs via high-speed data networks.