Gateways, Interface Converters
KNX/Ethernet
Communication via the high-speed Ethernet data network, either internally or for remote connection.
KNX/DALI
For driving electronic control gears with DALI interface.
KNX/USB
The interface to the PC environment via the built-in USB port.
KNX/RS 232
The interface to the PC environment via the built-in plug-in connection in various DELTA designs.
KNX/Infrared
Remote control via hand-held and wall-mounted transmitters. In various DELTA designs, or design-neutral.
KNX/Radio
Radio remote control and expansion are easy to implement. For i-system, DELTA profil and DELTA style.
KNX/EnOcean
Integration of GAMMA-instabus devices without batteries.
KNX/LOGO!
More functions with modern miniature control system.
KNX/SIMATIC S7
The key to the world of automation.
KNX/Telephone
The connection to the telephone.
08/17/2009 | Author: Name