UP 588/13 and /23 Touch Panels

Brilliant, Intuitive and User-Friendly

The UP 588/13 and /23 touch panels offer a convenient overview of the entire building. All functions can be centrally monitored and intuitively operated using the full graphic display and brilliant 5.7" TFT color display.

Highlights

  • Commissioning with ETS couldn't be easier – there is no need for plug-ins or external software

  • Four design frames and four menu designs for a wide range of project and customer requirements

  • Digital picture frames for individual pictures, graphics, logos included


Convenient operation and monitoring

The touch panel is easy to program through the standard user interface using ETS – no further software required. The current project status is therefore always contained in the ETS documentation.The main features include the four design frames in both glass and aluminum along with the replaceable menu designs of the operator interfaces.

They also feature high functionality

The touch panel features time programs with weekly switching schedules, presence simulation, scenes, alarm history and logic functions. A trend module displays graphics of the status values over a time period of up to one month.