iPo Installation Terminals

Quick assembly and high contact stability

Highlights

  • Quick assembly thanks to up to 50 % lower insertion forces

  • Compact connection with high contact stability

  • Ergonomic connection – even of flexible conductors with end sleeve

  • Reliable mounting of the N-conductor isolating terminals via color coded contact separator


Simple and safe

We offer a comprehensive range of installation terminals with In-Push-Out (iPo) technology for use in building management systems. The 50 % lower insertion forces required for iPo technology enable quick and easy installation and a high level of contact stability. Rigid and flexible conductors with end sleeves can be directly inserted in the iPo installation terminals. Individual terminals can also be replaced without the need to remove the neutral conductor busbar.

Rugged and compact

In order to enable the butt-mounting of different terminals, contact to the neutral busbars is always on the same mounting level. The neutral conductor or N-conductor isolating terminal is connected to the neutral busbar via the contact separator. The contact separator is color coded so that it is easily recognizable. The N-conductor isolating terminal also makes it easy to perform insulation measurements.