Combination Plug-In Terminals

Well combined for a multitude of functions

Highlights

Contact-system which provides high contact stability even during strongest vibrations.

  • High contact stability duringvibrations

  • Fingerproof design of the terminaland of the connector

  • Quick connection using plug-inmodules

  • High rated current of up to 32 A


When modularity is required

The 8WH5 combination plug-in terminal is used anywhere where pre-assembled modules are used or a high degree of modularity is in demand. For example, anywhere where several function groups are connected to each other or modulardesigns are used.

Typical applications are elevator and control engineering as well as traffic engineering.

Plug-in connection solutions

Federzugklemme 8WH2
Plug-in system for a fast connection.

With this plug-in system, we offer you another component of ALPHA FIX terminal blocks. The contact system withstands even the most extreme vibration loads and has a fingerproof design, both in the terminal and in the connector.

In addition, we provide you with comprehensive accessories – from the latching mechanism and strain relief to the shield connection. The 8WH5 combination plug-in terminals are distinguished by a rated current of up to 32 A when using the 4-mm² combi-connector.