ALPHA distribution boards offer you a comprehensive range of wall-mounted and floor-mounted distribution boards for currents of 125 A to 1,250 A. ALPHA SIMBOX small distribution boards are used peripherally as sub-distribution boards.They are particularly notable for their uniform design and functionality.
ALPHA 8HP molded-plastic distribution system is a specially designed modular system which shows its strengths in harsh and aggressive environments. Therefore, it is particularly suitable for industrial applications and infrastructure.