Molded-Plastic Distribution Systems ALPHA 8HP

Overview

ALPHA 8HP Isolierstoff-Verteilersystem / ALPHA 8HP Molded-Plastic Distribution Systems

The 8HP distribution system is a modular system for low-voltage small distribution boards, control panels and power distribution boards.

Benefits

The optimum design of these high quality materials fulfills all the demands made on enclosures. This includes:

  • Total insulation

  • Corrosion resistance

  • Mechanical strength

  • Simple finish

  • Temperature resistance

  • No maintenance

  • Flame retardant, self-extinguishing

  • Halogen-free (thus preventing consequential damage resulting from external fire), excludes cable space cover

  • Lightweight components.


Total insulation

All enclosure parts and operating mechanisms are designed so that, if closed during operation, they fulfill the requirements of the protective measure "Total Insulation" according to DIN VDE 0100 Part 410. All enclosure fixings are on the outside.

Application

It is suitable for use in all industrial and commercial areas, in power plants, large public and private buildings, public utility companies, as well as office and residential buildings.

The components of the 8HP distribution system comply with the requirements of type-tested low-voltage switchgear assemblies (TTA) according to EN 60439-1/DIN VDE 0660 Part 500. The enclosure complies with the protective measure "Total Insulation" according to DIN VDE 0100.

Standards

DIN VDE 0660 Part 500
Specifications for type-tested low-voltage switchgear assemblies (TTA)

DIN VDE 0110
Specifications for rating the creepage distances and clearances of electrical equipment

IEC 60439-1
Ready-made switchgear assemblies for low voltage

DIN VDE 0660 Part 107
Specifications for low-voltage controls

DIN VDE 0100
Specifications for the erection of power installations with rated 

Declaration of conformity

This declares conformity of the components and distribution boards with the safety requirements for low-voltage equipment as specified in the EU Directive dated 19.02.1973.

Special tests passed

Fire tests for equipment used in mining are performed by the Versuchsgrube Tremonia, Dortmund, Germany.

Shock tests for equipment used in protective rooms are performed by the Bundesamt für Zivilschutz, Bad Godesberg, Germany, regulation category RK 1.0/10 to safety level "A", certificate of use 036/95.

Earthquake tests are performed by the IAB, Ottobrunn, Germany.

The enclosure is UL-certified.