Universal Installation System – Withdrawable Unit System

SIVACON S8 Motor Control Centers

Withdrawable Unit System

SIVACON low-voltage power distribution boards as motor control center in the withdrawable unit system offer highly flexible solutions to meet all requirements in industrial plants. The universal installation system enables a combination of different installation options such as withdrawable unit system, fixed mounted design with compartment doors and plug-in design.

Highlights

  • Flexibility with up to 18 withdrawable units in one section

  • Service-proven withdrawable unit contact system with mechanical connected, disconnected and test positions

  • Safety through integrated operating fault protection

  • User-friendliness through simple single-button release


Flexible in application

When requirements are constantly changing, e. g. changes in motor rating or the connection of new loads, the withdrawable unit system offers you the flexibility that you need. Uniform grid sizes of the withdrawable units in heights from 100 to 700 mm for cable and motor feeders permit the use of up to 18 withdrawable units in one field.

User-friendly in operation

The SIVACON S8 withdrawable unit system with its service-proven contact system and simple single-button release offers a high level of user-friendliness. Great value is placed on safety in the form of integrated operating fault protection through main switch interlocking and with fixed final positioning of the withdrawable units.

09/20/2011