powermanager
Software to support a power management systemaccording to EN 16001 and ISO 50001
Highlights
Integrated portfolio for efficient power management
Greater functionality and userfriendliness
Engineering work is made easier thanks to extensive default settings in the power monitoring software
An important module for a power management system
The power monitoring software powermanager reliably and accurately processes and monitors the measured data of the 7KT/7KM PAC measuring devices and the communication-capable 3WL/3VL circuit breakers. The transparency of the energy flows makes it easy to identify savings potential. The power monitoring software has been tested by TÜV Rheinland for conformity to support a power management system according to EN 16001 and ISO 50001.
Greater functionality and user-friendliness
The new version of the power monitoring software offers improved scalability, enhanced report templates, response plans, dimension parameterization and virtual measuring points for calculating customerspecific characteristics. Another innovative feature is load monitoring, which can be used to monitor preset power limits for freely definable time periods. If it appears that limit values are being exceeded, the system provides switching recommendations and allows circuit breakers to be triggered remotely.