5TT5 0 Insta Contactors

Insta contactors with AC/DC control voltage

Highlights

  • Complete product spectrum of AC/DC Insta contactors: 20 A to 63 A

  • Clearly visible switch position indication

  • 20 A and 25 A device types are available with or without manual/automatic operation

  • Comprehensive accessory program


The perfect product for any application

The 5TT5 0 Insta contactors are designed for 24 V/110 V/230 V AC/DC control voltage and therefore ideal for any industry and non-residential building application.

Clearly visible switching position indication

The switching position indication for fast recognition of operating states offers greater safety when checking the plant.

Manual or automatic operating option

The 20 A and 25 A types are equipped with a manual operating switch in addition to the switching position indication. It can be used to switch the plant directly on or off on-site, e. g. for testing purposes.

Comprehensive accessory program

Additional auxiliary switches as contact indicators and spacers for improved heat dissipation between the contactors can be retrofitted at the 5TT5 0 Insta contactor. In addition, the terminals can be secured with sealable terminal covers.

12/01/2011