Related
Info
close

USB Driver for FDUZ227

The MCL-USB adapter (radio) FDUZ227 is an interface converter for USB to MC link as well as radio (SWING). To connect your computer with the MCL-USB adapter (radio) FDUZ227, please download the USB Driver TUSB3410 V6.7.2.2 (32 or 64 bit version according to operating system variant).

Description

Download

USB Driver TUSB3410 V6.7.2.2 32 Bit

Driver

USB Driver TUSB3410 V6.7.2.2 64 Bit

Driver

Installation Manual

Installation Manual


You are changing from the tablet to the classic version. Do you want to proceed?