Downloads for Synco controller

Synco 700 KNX S-Mode datapoints

Description

Download

Size

ETS product data compatibility list

J3110en

298 KB

ETS product data for Synco: RDF301.50 v1.0, RDF301 v1.0, RDG100KN v1.0, RDG400KN v1.0, RDU341 v1.0, RMB795, RMH760B v1.1, RMK770 v2.0, RMS705B v2.0, RMU710B v1.2, RMU720B v1.2, RMU730B v1.2, RMZ792, RXB21.1/FC-10, RXB21.1/FC-11, RXB22.1/FC-12, RXB24.1/CC-02, RXZ97.1 v1.1, QAW740, QAX910 v3.1, QAX913 v1.0, QAX903 v1.0, OZW771, OZW772 v1.0, OZW775 v2.0

110909_Siemens_HVAC

9.6 MB

ETS product data for outphased Synco controllers: RMH760 v1.1, RMK770 v1.1, RMS705 v1.1, RMS705B v1.1, RMU7x0 v1.1, RMU7x0B v1.2, RXB22.1/FC06, -/FC09, RXB22.1/FC08, QAX910 v1.1 + v3.0

110104_Siemens_HVAC_outphased

2.6 MB

Bugfix patch zur ETS3.0f

Ets3Pro30fPatch

558 KB

Special group address for time synchronisation within the Synco range

groupaddress.csv

167 B

Communication via KNX bus, basic documentation

P3127en

1.9 MB

S-Mode datapoints description

Y3110en

2.2  MB

Installation instructions for bugfix patch:

  1. Copy the zip-archive to the local hard disc

  2. Extract the patch installation file out of the zip-archive

  3. Execute the file Ets3Pro30fPatch_Testversion10.exe


Note: The patch must not be installed with any other version of ETS than 3.0f (Build 3.0.990)

Plant operating software ACS700 V 5.12

Currently no update available

Synco operating Web server OZW775

Description

Download

Size

OZW775 CF card data V1.08 (contains system definition 1.12.01 and firmware 3.01)

OZZ7CFV01.08.zip

16 MB

Open source software declaration (the firmware contains, among other things, open source software, for further information please read this document)

ReadMe OSS.pdf

104.7 kB

CF card data download instructions

Download instructions

12.5  kB

CF card data installation instructions

Installation instructions

912 kB

OZW775 firmware update instructions (EN)

Update instruction

19.85 kB

OZW775 Firmware update Anleitung (DE)

Update  Anleitung

20.73 kB

Synco operating Web server OZW772

Description

Download

Size

OZW772 firmware V3.07

OZW772_V3.07.zip

37.6 MB

PC-program for the firm-
ware update

HVAC_firmware_update_release123.zip

1.07 MB

USB driver for OZW772 Web server

SBT_RNDIS.zip

76 kB

OZW772 firmware up-
date instructions (EN)

OZW772_firmware_update_procedure.pdf

119 kB

OZW772 Firmware Up-
date Anleitung (DE)

OZW772_Firmware_Update_Anleitung.pdf

124 kB

Open source software declaration (the firmware contains, among other things, open source software, for further information please read this document)

ReadMe OSS.pdf

105 kB