Combi Valve Sizer

Using the Combi Valve Sizer app from Siemens, it is very easy to select the right Acvatix combi valve and matching actuator. This way, the design of energy-efficient HVAC plants becomes very straightforward:

Enter or get calculated the required maximum volumetric flow, select other features such as type of threaded connection, PN class or DN size – and the ideal type of combi valve will be displayed. The matching type of actuator is just as easy to find. Also, all data sheets are provided.

Now, the right motorized valve is at your disposal, but you would like to know the presetting you need to ensure the required volumetric flow. The Combi Valve Sizer does this job for you as well. This also works in the reverse sense, if you would like to find the maximum volumetric flow resulting from a certain presetting.

The latest app version is available in English, German, French, Italian, Spanish and Russian. The portfolio was updated with flanged combi valves and the suitable actuators. Furthermore two new functions were implemented:
- You can obtain the presetting of the selected valve directly by tipping on the graphic chart of the volumetric flow and
- you can enlarge the product pictures with a single tip on the picture.


Screenshots


Free Combi Valve Sizer App


Free Combi Valve Sizer App


Free Combi Valve Sizer App



Free Combi Valve Sizer App


Free Combi Valve Sizer App