Skip to Content


Content

ASD - Aspirating Smoke Detectors (Worldwide)

Where sources, of fire are hard to detect ASD can limit the risks and calculates them with systematic means. If smoke becomes very thin delays in alarming can result, which can lead to fatal consequences.

With ASD one can counter this situation effectively. Air samples are constantly taken in the monitored areas with ASD. By means of a high performance suction, they are fed via a pipe network to a detector chamber and checked there continuously. If smoke particles are recorded, the alarm (depending on the security concept) is activated or the extinguishing process is triggered immediately.

 
 

Application areas

  • Difficult environmental conditions

  • Rooms with an intensive air change

  • Need for particularly fast intervention

  • Production around the clock

  • Difficult access for maintenance

  • "Invisible" detection

  • Risk of vandalism

 
 
 
 
 
 

Benefits at a glance

  • Secures business continuity

  • High sensitivity detection

  • Easy access outside the monitored areas

  • Nearly invisible design

  • Fastest reaction time possible

  • Suitable even for difficult environmental conditions

  • Used in combination with suppression systems

  • Easy planning and installation