Skip to Content


Content
Market Specifics
 
Our Service Offering
 
Highlights
 
 

Market Specifics

System Maintenance

Hazard detection is half the battle when it comes to avoiding risks

Many factors influence whether an integrated or a stand-alone security system provides reliable protection. Small security loopholes such as hardware components with a tendency to malfunction, old software versions or inadequatly trained operating personnel can have serious effects on the functionality of the entire system.

In addition to these factors, there are dynamic modifications to the security system to accommodate changes under general conditions, without which, it is not possible to ensure the sustained protection of people, systems and business processes.