Hazard detection is half the battle when it comes to avoiding risks

Many factors influence whether an integrated or a stand-alone security system provide reliable protection. Small security loopholes such as hardware components with a tendency to malfunction, old software versions or inadequatly trained operating personnel can have serious effects on the functionality of the entire system.

In addition to these factors, there are dynamic modifications to the security system to accommodate changes under general conditions, without which, it is not possible to ensure the sustained protection of people, system, and business processes.

Our service offering

Prevention is better than cure

Siemens’ professional preventive system maintenance services contribute to a significant reduction in maintenance costs throughout the duration of operation. As the system’s functionality is checked every time it is serviced, components at risk of malfunctioning are identified early on and thus, the time and expense for unplanned maintenance is reduced. Furthermore, this does not take into consideration the savings realized due to the efficiency of our service specialists compared to an "in-house" service.

Advantage™ Services – service packages for security systems

Service packages serve to give you the certainty that Siemens specialists will provide optimum support for your security system. The more services a package includes, the more you will benefit financially from the increasing cost security. Your expenses will become calculable, easier to budget, and plan; and you will be able to prevent  against the financial risks of unforeseen system damages. Your decision to take a security service package from Siemens is the cornerstone for sustained protection of your investment. We will advise you on how to choose the appropriate service package for your company’s specific service strategy and - if desired - we will individualize it point-by-point together.

Highlights

Maximum protection:

Each system is only as good as its weakest component. Our system maintenance services covering preventive and corrective measures remedy weaknesses and prevent security loopholes.

Fixed costs:

Nobody likes unforeseen expenses. A system maintenance service contract, usually based on an Advantage Services™ service package, limits the cost of transparent services.

Guaranteed response time:

Fast action is required in cases of emergency. You define which services we are to provide and in which time frames, up to 24 hours / 7 days a week availability.