Siveillance VMS 200 – video management for more clarity

A Powerful solution for medium to large deploymentsincluding more than 130 features and functions

The Siveillance VMS 200 is designed for centrally managed multi-server deployments including large multi-site and multiple server installations requiring 24/7 surveillance, with support of multiple devices. The solution offers centralized management of alldevices, servers and users, and empowers an extremely flexible rule engine driven by schedules and events:

Main features: VMS 200

  • Hardware Accelerated Video Motion Detection (VMD)

  • Supports H.265

  • Centralized Management

  • Flexible Rule Engine

  • Edge Storage

  • System Monitoring

  • Multicast Support

  • Redundancy Option for High Availability

  • Hot- & cold-failover recording server

  • Kerberos Authentication

  • Two-step verification

  • Smart Map – offline support

  • User access permission per client

Powerful control for advanced surveillance

  • Central management user interface for controlling all connected cameras, devices, storage and users
    Automate different aspects of the system, based on events or time schedules, eliminating the need for manual control using to the versatile rule engine

  • High system redundancy and availability: edge storage allows camera-integrated storage to act as a safeguard function in the event of network or server failure

  • Efficient management of video data: bookmarks allow users to mark video sections and add descriptive notes to quickly sort through video evidence for later analysis or sharing with others