Siveillance VMS Clients – have access to your recordings where ever you are

The Siveillance VMS Video Client is an easy-to-use viewing application.

  • Choose between three flexible viewing interfaces available in 27 languages

  • Get access to recordings from any computer or mobile device

  • Stay up to date where ever you are

Siveillance VMS Video Client

The Siveillance VMS Video Client is an easy-to-use viewing application. The streamlined interface provides intuitive and powerful functions to operate any video surveillance installation regardless of its size.Working environments can be optimized for different tasks and operator requirements.

Advanced investigation tools combined with an easy to navigate video timeline enable users to examine incidents quickly and accuratelyThe Storyboard feature, a sophisticated export option, allows users to consolidate relevant videoevidence to documented incidents.

The Client is available in 27 languages, allowing users to work with the application in their native language In the Siveillance VMS Video Client window you view live video on the Live tab, and view recorded video on the Playback tab. When you select the Live tab, the Siveillance VMS Video Client connects to thesurveillance system server, and displays live video from cameras in the selected view. If the computer has more than one physical display attached, you can send individual views to separate windows letting you watch more than one view at a time.

The Siveillance VMS Video Client has the following main areas:

  • Live tab for viewing live video

  • Playback tab for viewing recorded video

  • Sequence Explorer tab for navigating video sequences and bookmarks

  • Alarm Manager tab for investigating incidents and alarms

  • System Monitor tab for viewing system information

Siveillance VMS Mobile Client

Siveillance VMS Mobile Client is an included intuitive application for Apple®, Android™ and Windows Phone 8 devices that allows users to view video instantly using smartphones or tablets. Siveillance VMS Mobile Client operates with all the Siveillance VMS range via Wi-Fi, 3G or 4G connections. Users can view, play back and export video, control outputs and push live video from the device’s camera, allowing users to see what’s important and get clarity regardless of their location.

Siveillance VMS Web Client

Siveillance VMS Web Client is an intuitive web-based interface to view, play back and share video. It provides instant access to all essential functions and is easy to operate for users of all skill levels. Siveillance VMS Web Client provides remote access to the surveillance system from all common browsers and computer operating systems and runs on any Internet-enabled computer or device without Installation.