Siveillance Vantage - a command and control solution for critical infrastructure

A major precondition for quickly reacting to events is the effective planning and coordination of all remedial or preventive procedures. To be able to take the correct decisions in dangerous situations where critical infrastructures are concerned, a complete overview of the current situation and the available emergency personnel is essential. Structured operational sequences also ensure the fastest possible implementation of the deployments.

Siveillance Vantage is a command and control solution, specifically designed to support security management at critical infrastructure sites such as ports, airports, chemical and pharma industries, heavy industries. Using innovative software, Siveillance Vantage not only ties together all the sub-systems currently used to protect and manage your site, but it also allows you to customize and integrate security policies and procedures.

Siveillance Vantage highlights

  • Scalable and flexible command and control solutions for critical infrastructures

  • Complete situational awareness through integration with Siveillance SiteIQ Wide Area

  • Workflow-based decision support increases effectiveness while minimizing errors

  • Security platform fully adaptable to customers' requirements

  • Highest reliability with proven redundancy concepts avoiding downtime

  • Command and control solution that offers seamless integration of different alarm systems

  • Integrated telephone and radio communication


Siveillance Vantage – command and control solution for critical infrastructure

See the command and control solution Siveillance Vantage in action using two possible scenarios:


Open and flexible integration on one security platform

Using open and flexible architecture, the command and control solution Siveillance Vantage interacts with multiple, traditionally independently or inter-related operated, safety and security systems such as access control, video surveillance, fire alarm systems, etc. Their consolidation onto one platform provides command and control operators with an enhanced situational awareness, streamlined operations, and provides faster response coordination.

Siveillance Vantage improves situational awareness and control of your site by integrating and consolidating information from all subsystems

Intuitive graphical and web-based interface and integrated computer aided dispatch of response forces

Siveillance Vantage the command and control solution for critical infrastructure from Siemens uses a graphical, web-based user interface to display information including incident location and the actual position of the resources via Graphical Information System (GIS). Building and floor plans are available to provide further clarity. It fully supports computer aided dispatch and management of security guards, fire brigades, medical aid or service engineers to respond to an event. Furthermore, Siveillance Vantage supports various means of communication between the command and control center and the forces.

Implementation of security policies and role-based user concept

The command and control solution Siveillance Vantage fully conforms to the specific corporate security policies, defining appropriate actions and counter measures for managing daily routines, time-critical processes, crisis and emergency situations. Additionally, the security platform provides a role-based user concept and allows for operators in their individual area of responsibility to flexibly connect via Internet with low bandwidth requirements.