Intrusion detection for maximum security

Modern security systems must satisfy a broad range of security requirements and allow installation in a variety of configurations, ranging from individual systems to complex security networks.

By combining intrusion detection systems with other security disciplines such as video surveillance or access control, we help you to increase your security while at the same time saving costs.

The Transliner system fulfills all of those requirements; it is a scalable intrusion detection system which can be adapted to suit the size of your business.

  • Scalability - The system is available in three sizes. This flexibility allows you to configure a solution that exactly suits your business. Depending on your requirements, one, four or sixteen detection loops can be provided, each of which offers the possibility of connecting up to 127 sounders, detectors and switches.

  • Integration - The Transliner system is equipped with interfaces for integration in a building management system, allowing increased security of people and assets as well as cost savings.

  • Modularity - The Transliner radial bus system features a fully modular design. As a result, sounders, detectors, coupling modules, control elements and even additional central controllers can be integrated in an existing system at any time.

  • Regulatory compliance - Each radial circuit can be controlled by a central controller. A connection to the existing central controllers via a Local Operating Network (LON) facilitates easy implementation of a single system. The LON connections are encrypted and comply with the highest security standards for alarm transmission channels as stipulated by the German Federal Office for Information Security (BSI). In addition, the system is certified to be compliant with the VdS Class C security standard.