National Technical Library, Prague, Czech Republic

Total Building Solutions for a Green Building

Customer

National Technical Library (NTK) in Prague, opened in September 2009

National Technical Library (NTK) in Prague Total Building Solutions

Requirements

The objective was to make building operations as energy-efficient and economical as possible.

Solution

The Total Building Solutions include the Desigo building automation system and the Sinteso fire safety system. Desigo consists of over 3,600 data points as well as a central management station from where all regulation and control tasks are executed. Within the Total Building Solutions, Desigo controls all HVAC technologies, monitors 180 lighting circuits and monitors the status of the low-voltage switchboards. Among other features, the Sinteso system and its 850 optical smoke detectors and six linear smoke detectors from the Sinesto C line protects the building against fire.

National Technical Library (NTK) in Prague Total Building Solutions

Benefit

Total Building Solutions allows the Prague library to meet the Green Building criteria which include low operating costs and frequent air ventilation.

Facts

Fire safety as part of Total Building Solutions

  • Three FC2040 fire control panels, connected via an FCnet system bus with two other FC2020 fire control panels

  • 850 optical smoke detectors, 12 heat detectors, more than 100 manual call points as well as six linear smoke detectors from the Sinteso C line

  • Passive aspirating smoke detectors for the air channels of the air-conditioning system with an S-LINE multi-sensor

  • Titanus ProSens active aspirating smoke detector

  • Approx. 50 input/output modules

  • 70 alarm sounders