Örenäs Slott, Glumslöv, Sweden

Energy-efficient operation thanks to Desigo and Symaro

Customer

Örenäs Slott is a Swedish hotel and conference center in a historic castle dating back to 1918. The four-star hotel in Glumslöv in southern Sweden overlooks the sea and has 91 rooms, a sauna, an outdoor swimming pool, a miniature golf course, and a boules court.

Örenäs Slott, Glumslöv, Sweden

Requirements

After Siemens had already supported the hotel operators with many smaller projects to their great satisfaction, they now wanted to modernize the building technology as a whole, with a special focus on greater energy efficiency.

Solution

Siemens installed equipment including a Desigo Insight management station, with which technical building systems can be operated easily, intuitively, and on an error-free basis using an easy-to-understand graphical user interface. HVAC sensors from Symaro™ detect and transmit values especially quickly and accurately. This provides the optimal basis for precise and thus energy- and cost-effective control of the entire heating, ventilation and air conditioning (HVAC) system.

Benefits

The new building technology reduces the operating costs of the hotel by approximately 600,000 Swedish kronor (68,000 euros) per year. Previously the oil boiler and electric boiler were replaced by district heating, which significantly improved the indoor climate and also freed up space. The comfort and safety for guests rose as a result of continuous performance tests.

Details

  • Desigo Insight management station

  • 11 control cabinets

  • Desigo PC

  • Nearly 100 Symaro QAM2120.040 duct temperature sensors

  • 3 Symaro QAC22 weather sensors

  • Nearly 65 Symaro QAD contact temperature sensors

  • 24 Symaro QBM65-5 air duct differential pressure sensors