Skip to Content


Content

Fire Safety Systems

Cerberus PRO - New Standard Detection System (small-large applications)

Cerberus PRO

Cerberus® PRO (Worldwide)

The new generation of a smart fire safety system, distributed mainly via Siemens certified Solution Partners. Powerful system for fast, reliable fire detection, alarm signaling and control. Its wide portfolio of innovative products provides clever technology with extensive safety features.

 

Sinteso - Top Standard Detection System (small-large applications)

Sinteso

Sinteso™ (Worldwide)

Top level fire protection. Complete, scalable family of products for every type of building and requirement, from standard to demanding. Its unique modularity and future-proof platform gives you the freedom for future expansions or adaptations to changing requirements. The FS20 Sinteso system consists of the FC20 control panels and the FD20 detectors.

 
 

Standard Detection Systems (medium-large)

Standard Detection Systems

Synova™ (Worldwide)

Reliable, logical and flexible products with networkable FC700A-, auto-addressing SynoLOOP- and conventional SynoLINE-systems.

SIGMASYS™ (Germany, Austria)

System with panels from small (SIGMASYS B)  to networked models (SIGMASYS C, M, L). In addition, SIGMACON detectors include conventional smoke and heat detectors.

AlgoRex® (Europe, Asia)

Comprehensive fire protection - from compact and modular control panels to interactive, AnalogPLUS, collective and special detectors.

FireFinder XLS (Americas)

The FireFinder XLS family of products is the next generation in intelligent fire detection. It combines all the benefits of state-of-the-art addressable technology with ease of use and ease of installation.

 
 

Standard Detection Systems (small-medium)

Standard Detection Systems

BC80 / BC80A (Asia, South Americas)

BC80 is a complete reliable, safe, and economical fire detection system. BC80A is the certified version of the BC80 fire detection system. Product portfolio with compact panels and conventional and addressable detectors.

MXL (Americas)

One of the most successfully installed systems in the United States, offering basic and networked panels and detectors.

FireSeeker FS-250 (Americas)

FireSeeker FS-250 provides cost-effective protection for smaller facilities. It has a user-friendly interface, addressable control panels, and intelligent detectors.