Skip to Content


Content

Radio line

Radio line overview

System concept:


Transmission reliability without compromise:

 
 
Radio Gateway FDCW221

Radio gateway FDCW221

The radio gateway provides bidirectional linking up to 30 radio detectors to the FDnet. The SRD band is used, a frequency range solely for safety equipment (868 to 870 MHz).

Product catalog

 
 
Smoke Detector DOW1171

Smoke detector DOW1171

Because the DOW1171 is a bi-directional multichannel radio system in the SRD band, it has the same functionality as wired systems and neither the operator nor the fire department are subject to any restrictions.

Product catalog

 
 
Manual Call Point SMF121

Manual call point SMF121

The radio base manual call points allows to release a fire alarm immediately by a human being, anywhere in the building.

Product catalog