Synova 300 Series Conventional Detectors
300 series conventional detectors overview
Synova™ conventional detectors features:
Attractive, environmentally aware design
Blends unobtrusively into any room
Superior resistance to contamination and electromagnetic interference
Screwless connection technology
Uniform electronics-free base with matching accessories
High stability against lightning
Short-circuit proof output for the connection of external alarm indicators
Can be easily colored and blends comfortably into surrounding decor
Optical smoke detector OP320C
The OP320C is the absolute all-rounder in the Synova product range. It has a completely new and patented optical system and the latest electronics. This opens up new dimensions in the level of safety and functionality.
Multisensor smoke detector OH320C
The multisensor OH320C is the most sensitive detector in the Synova product range. It has a completely new and patented optical system and the latest electronics. This opens up new dimensions with regard to safety and functionality.
Heat detector (rate of rise and maximum) HI320C
The HI320C is an extremely reliable rate of rise and max. temperature detector for demanding applications. It is characterized by a reliable response behavior, not only in the event of slow temperature rises, but also where the temperature rises are fast.
Heat detector (maximum) HI322C
The HI322C is a reliable heat detector for locations where large fluctuations in temperature may occur. It continuously measures the ambient temperature and reacts if there is a sustained increase above defined maximum values.