Skip to Content


Content

Housing Mounts

CHBC2020 - Cable Management Bracket for CHSL2610/CHSM2510

  • Suitable for in- and outdoor use

  • Wall bracketsCeiling brackets

  • Mounting blocks

  • Pole mounts

  • Pedestal mount

  • Camera power supplies

  • Mains distributor

  • Two-wire transmitter

  • Replacement heaters

 
 

CHBS2815 - Wall Swivel Bracket

Fits onto the CHSL401x and CHSM221x housings. This bracket utilises the extrusion features of the housing to provide a slide and lock mounting to the bracket.

 
 

CDBC0075 Corner Bracket

A corner mount adaptor which allows the fixed brackets to be mounted on the corner of buildings. The design of the adaptor spreads the load over a large area. A typical bracket which can be mounted to this adaptor is e.g. the CDBS4540. The unobtrusive and simple design allows the simple and effective installation of CCTV equipment on the corner of buildings. Corner mounting allows an excellent view point to be achieved from a CCTV installation.

 
 

CHBA221x-B Ceiling Mount Bracket

A ceiling mount bracket casting which can be used with theCHSM2210-B and CHSM2211-B housings. The casting replaces thestandard casting and is bought as an after market add-on. The bracketis suitable for indoor and outdoor use.

 
 

CAHL401x-W - Spare Wiper Arm

Spare wiper arm assembly for a CAHL4010-WK and CAHL4011-WK wiper kit. Wiper kits are available as an accessory for CHSL4010 and CHSL4011 camera housings.

 
 

CDBS4540 - Fixed Bracket

A medium-weight bracket for mounting medium-weight pan/tiltsand/or housings with 4" PCD mounting holes to a wall or other surface.

 
 

CAHA1040 - Swivel Mount Adaptor

A swivel mount that can be used in conjunction with a standard 4" PCD mount bracket. This adaptor allows the housing to be pointed in the required direction by means of a movable pivot and rotation.

 
 

CADC3099 - Column Spacer with 4" PCD

Column spacers can be used in a number of situations to raise or lower the height of a housing or pan/tilt.

 
 

CADC1599 - Column Spacer with 4" PCD

Column spacers can be used in a number of situations to raise or lower the height of a housing or pan & tilt.