Skip to Content


Content
Internal Monofocal
 
Internal Varifocal
 
IP66 Vandal Resistant Varifocal
 
 

Internal Monofocal

CFFC1315

CFFC1317 - 1/3" CCD 3.7 mm Colour Fixed Dome, 540 TV Lines

  • Discreet and compact design

  • Super high resolution 540 TVL􀁺 High performance 50 db AGC

  • Electronic shutter control

  • Switchable BLC

  • Automatic gain control (AGC)

  • Interchangeable lens options (3.6 mm standard)

  • Dual voltage 12 V DC/24 V AC (line-lock phase adjustment)

  • Clear lower bubble with discreet inner liner

  • Full X, Y and Z axis adjustment for wall or ceiling mount

  • Easy setup with local monitor connection portDiscreet and compact

Attractive, high resolution, ceiling-mount colour dome camera complete with clear protective bubble. Inlcudes service monitor connection and cable for local, easy setup. Designed for indoor applications where discreet, unobtrusive surveillance is demanded.

 
 
CFFB1315

CFFB1315 - 1/3" CCD 3.7 mm Monochrome Fixed Dome, 580 TV Lines

  • Discreet and compact

  • 12 VDC / 24 VAC

  • Interchangeable lens options (3.7 mm standard)

  • Dual Voltage 12 VDC / 24 VAC (line-lock phase adjustment)

  • Optional tinted bubble

  • Full X, Y and Z axis adjustment for wall or ceiling mount

  • Easy setup with local monitor connection port

Attractive, high resolution, ceiling-mount monochrome dome camera complete with clear protective bubble. Inlcudes service monitor connection and cable for local, easy setup. Designed for indoor applications where discreet, unobtrusive surveillance is demanded.

 
 
CFFB1310

CFFB1310 - 1/3" CCD 3.7 mm Monochrome Fixed Dome, 400 TV Lines

  • Discreet and compact

  • 12 VDC / 24 VAC

  • Interchangeable lens options (3.7 mm standard)

  • Dual Voltage 12 VDC / 24 VAC (line-lock phase adjustment)

  • Optional tinted bubble

  • Full X, Y and Z axis adjustment for wall or ceiling mount

  • Easy setup with local monitor connection port

Attractive standard resolution, ceiling-mount monochrome dome camera complete with clear protective bubble. Inlcudes service monitor connection and cable for local, easy setup. Designed for indoor applications where discreet, unobtrusive surveillance is demanded.

 
 
CFVA-IP

CFVA-IP - IP Module (for fixed dome models)

  • Integrated web server

  • MJPEG compression

  • Up to 25 (30) ips

  • Password-protected access

  • Multi-user operation

  • Capable of streaming with the digital video recorder SISTORE MX

  • Compatible with IVM Video Software

The IP module CFVA-IP is especially designed for use with the indoor dome cameras CFFB1310, CFFB1315, CFFC1310, CFFC1315.  Existing dome camera systems can easily be upgraded to latest IP technology.

Web Server
The integrated web server allows MJPEG compressed live images to be viewed using an http browser (Microsoft Internet Explorer from version 5.5 with Java plug-in or Mozilla or Netscape from version 7.0). A live player for standalone solutions is supplied with the IP module. The live video images supplied by the device can be embedded in dedicated HTML pages without difficulty.

Video Streaming and Recording 
To record streaming images from IP cameras to a:
- Hybrid digital recording system - see SISTORE MX 
- Network Video Recorder - see SISTORE MX NVR 
- Network Video recording Software on a PC - see SISTORE MX NVS