Skip to Content


Content

SiPass Single Door Products

Robust, reliable and cost-efficient devices for individual doors

Codoor

CD3500

SiPass Codoor products are battery-powered codelocks that incorporate a keypad, a locking device and a power unit in a single housing that fits directly onto an interior door.

 

Codelocks

K42

SiPass codelocks require no cards, tags or keys – users need only remember a four-digit code.

 

Door Controller DC800

DC800

The DC800 is a powerful door controller designed for split-mounting, a technique that provides a very high level of security.

 
 

Fingerprint Codoor

FP4000

Fingerprint Codoor reads fingerprints rather than cards. It incorporates an electronic fingerprint reader, a locking device and a power unit in the same housing.

 

Compact Card Readers

BC615

SiPass compact card readers are very easy to install and operate, and can be programmed from a built-in keypad.

 

SiPass standalone kit AKS6311__

AKS6311__

The SiPass standalone kit and the DC800 offer a higher level of security, by separating the control device – which is mounted in the secure area – from the reader.