Skip to Content


Content
Covers
 
Flush Mounting Kits
 
Interfaces
 
Nameplates
 
Transformers
 
Other
 
 

Covers

SH1 product picture

SH1 Universal rain cover

SH1 is a universal protective cover for card readers. It is recommended for outdoor installations.

Dimensions (W x H x D)                    210 x 225 x 160 mm

 
 
SH2

SH2 Rain cover for readers and codelocks

SH2 is a protective cover for K42‚ K44Duo‚ M43‚ PP500-EM and PP500-Cotag. There are cuttings for cables to simplify the process of adding it to an existing installation.

Dimensions (W x H x D)                    104 x 168 x 90 mm

 
 
SH3

SH3 Rain cover for door entry phones

SH3 is a protective cover for BM3‚ BM31‚ BT41‚ BT44 and BTK41. There are cuttings for cables to simplify the process of adding it to an existing installation.

Dimensions (W x H x D)                    104 x 225 x 90 mm

 
 
SH4

SH4 Rain cover for card readers

SH4 is a protective cover for BC615 and BC43. There are cuttings for cables to simplify the process of adding it to an existing installation.

Dimensions (W x H x D)                    104 x 200 x 90 mm   

 
 
IS391 product picture

IS391 Spy-proof cover

IS391 is designed for use where higher security is needed. It can be used with K42‚ K44Duo‚ M43‚ PP500-EM and PP500-Cotag. It prevents others from seeing which buttons the user presses on the keypad.   

Dimensions (W x H x D)                    120 x 104 x 95 mm