Skip to Content


Content

GAMMA Touch Panels UP 588/12, UP 588/22

Simple and intuitive operation

The UP 588/_2 touch panel offers a convenient overview of the entire building - all functions can be centrally viewed and controlled over the 5.7" color TFT display with full graphic capabilities.

The UP 588/12 touch panel is powered over 230 V AC, and the UP 588/22 over 24 V AC/DC, which means they are ideal for international use.

The touch panel is simple to program over the standard user interface using ETS - no further software required. The current project status is therefore always contained in the ETS documentation.

The four replaceable menu designs of the operator interface, from modern to classic, are a key feature and make it quick and easy to meet project-specific customer requirements.The integrated USB interface enables quick and easy uploading of individual images and graphics for use as screen savers.

 
 

Advantages

  • Simple and intuitive operator interface and display

 
 

05/25/2009 | Author: Name