Skip to Content


Content

Latest Product Releases

gamma_5WG1_ip-viewer

N 151 IP Viewer – Easy-to-Use Mini Viewer

A key feature of the N 151 IP viewer is the web server for an easy-to-use miniviewer – ideal for small KNX based installations.

 
 
gamma_5WG1_dual-sensor

AP 254/02 Dual Sensor – Brightness-dependent control of shutters/blinds and lighting

The AP 254/02 dual sensor records and transmits values for outdoor temperaturesand brightness. It controls shutters/blinds and lighting systems depending on thesevalues and so adapts to individual requirements

 
 
GAMMA Door/Window Contacts – Reliable Energy Saving

GAMMA Door/Window Contacts – Reliable Energy Saving

Door/window contacts are indispensable for efficient room-for-room control. On theone hand they ensure the energy-optimized control of heating and air-conditioningsystems and, on the other hand, for safety functions to monitor the building's shell.

 
 
GAMMA Universal Dimmers for Every Application – Modular, Flexible and Powerful

GAMMA Universal Dimmers for Every Application – Modular, Flexible and Powerful

The power range of up to 2000 VA in an extremely compact design for all common loadtypes meets all possible requirements, for both conventional and networked configurationswith KNX.

 
 
N 501 Combination Blind Actuator

GAMMA N 501 Combination Blind Actuator

This device is used mainly in non-residential buildings for sun protection control but its use in residential buildings is also possible. It can be used in a conventional installation instead of a traditional shutter/blind actuator.

 
 

GAMMA Flush mounted Combination Actuators, UP 511/10, UP 520/31, UP525/31, UP 562/31

With these flush-mounted combination Actuators, the mounting site is flexible, e.g. in the flush-mounted socket beside the door, in the lighting outlet or on the shutter drive. A conventional series push buttons can also be connected to the binary inputs of the actuators, as with a 2× push button interface.

 
 
UP 255/11 and AP 255/12 Brightness Controllers

GAMMA UP 255/11 and AP 255/12 Brightness Controllers

A brightness controller is the ideal way to achieve energy-saving room and workplace lighting. The Siemens UP 255/11 and AP 255/12 brightness controllers are available in both flush mounting and surface mounting versions. They can be enabled/disabled over a motion/presence detector or a user-definable pushbutton.

 
 
GAMMA AP 257/21 Weather Station

GAMMA Universaldimmer N 527/21, 4 x 570VA

Dimming in a new dimension
The N527/21 universal dimmer controlls 4 load circuits independently. If a larger load values is required, 2 dimm channels can be linked together. In this way, either 4 x 570 VA or 2 x 1140 VA output power is available. The rugged metal housing serves as a heat sink to the heat load safely.

 
 
Touchpanel

GAMMA Touch Panels UP 588/12, UP 588/22

Simple and intuitive operation
The UP 588/_2 touch panel offers a convenient overview ofthe entire building - all functions can be centrally viewed andcontrolled over the 5.7" color TFT display with full graphic capabilities.

 
 
GAMMA N 567/22 switch actuator

GAMMA N 567/22 switch actuator

Switching made easy.

Switching, e.g. for lighting control, is one of the most common applications in KNX installations. N 567/22 switch actuators support the cost-effective switching of 16 lights/light groups, each with a load current of up to 10 A.

 
 
N 141/02 KNX/DALI Gateway

GAMMA N 141/02 KNX/DALI Gateway

DALI control for all light applicationsin the space-saving N enclosure.

In the lighting control sector, lights with DALI interfaces are now firmly established with an ever-increasing market share. With the N 141/02 KNX/DALI gateway, Siemens offers a device with a wide range of functions for the control of DALI ECGs.

 
 
GAMMA AP 257/21 Weather Station

GAMMA AP 257/21 Weather Station

The only KNX weather station with integrated sensors and sunlight tracking control

 
 
GAMMA N 305 Scene/Event Module

GAMMA N 305 Scene/Event Module

Unrivaled flexibility and performance

 
 
GAMMA N 502 Combi Switch Actuator

GAMMA N 502 Combi Switch Actuator

Compact and universal

 
 

Newsletter

Here you can register for the newsletter and receive information about the latest themes quarterly. Of course, you can look for all already published articles in the archive.