DELTA reflex smoke detectors SD9
Description
Many fire dangers lurk in a household, like a hot iron, a forgotten cigarette or a scorching cable. It’s good if you’re prepared for them – with the new DELTA® reflex SD9 smoke detector.
Simply installed on the ceiling, it detects developing smoke right away. It reports the danger both optically and acoustically as soon as there’s any smell of burning. And at 85 db(A), it’s so loud that it even wakes people from a deep sleep. You can sleep soundly knowing that the DELTA reflex SD9 smoke detector is keeping watch!
Advantages
9 V smoke detector
Stand-alone version
Material highly resistant to UV
Battery warning indicator for approximately 30 days
Modern design in titanium white finish
Very good price/performance ratio