Skip to Content


Content
Motion Detector IP55
 
Motion Detector UP
 
 

DELTA reflex motion detector IP55

Motion detector IP55

Description

The new DELTA reflex IP55 motion detector features an extremely attractive design. The plug-in terminals in the installation base make installation fast and easy. The motion detector is simple and convenient to switch on, either automatically or using two buttons on the device. The DELTA reflex IP55 motion detector is available with two different detection ranges of 120° and 290°. The 290° model is also available with remote control.

 
 
Remote control

Advantages

  • Easy installation with plug-in terminals

  • Automatic test mode the first time voltage is applied

  • Pre-set standard mode with two minutes of illumination time and 7 lux brightness value

  • Fast startup with two buttons

  • Can be flexibly used for wall, ceiling or corner installation

  • Attractive price/performance ratio

  • Appealing design

  • Available in titanium white and anthracite

  • Additional functions via remote control with the 290° IR model

 
 
Remote control

Remote control functions:

  • Holiday function/absence

  • Light 4 h ON

  • OFF function

  • Simple configuration of the brightnessvalue and the overrun time throughthe remote control

more functions