Skip to Content


Content
Blind control
 
Dimmers
 
Temperature controllers
 
LED light inserts
 
m-system
 
Flush-mounted radio
 
 

Blind control

General information

Our shutter/blind control system demonstrates how simple it can be to increase comfort and security in the home. A series of newly developed applications is our response to users' frequently expressed desire for greater living convenience – regardless of whether they live in a new or renovated building or simply want to extend their existing electrical installation. What's more, the new functionality allows you to offer your customers a perfect solution in their favorite DELTA design – from local or central control to brightness or time-dependent control by means of sun sensors or time switches

Functions according to your wishes:
The complete unit is available in two versions: the standard and the comfort version.

 
 
Standard shutter

Standard shutter/blind control

The Standard-version is convincing with its simple operation, quick commissioning of the switching times as well as its remote control option.

 
 
Comfort shutter

Comfort shutter/blind control

The comfort version offers the following additional functions:

Simple to operate: We placed a lot of emphasis on ensuring that the operation of the blind control is simple. The large LCD display and the menu-driven operation via 4 key pads guarantee this.

 
 

Suitable for the DELTA i-system

Both of the complete units, blind control Standard and blind control Comfort, are available in the colors titanium white, aluminum and carbon metallic in the DELTA i-system, i.e. they are available for DELTA line and DELTA vita and can be integrated via intermediate frames in the switch ranges DELTA profil and DELTA style.