ALPHA SIMBOX Small-Distribution Boards
ALPHA SIMBOX 63
The SIMBOX 63 should always be considered for the installation, particularly because of its low wall depth and minimal surface mounting needs. The N/PE plug-in terminal strip can save up to 20 % of wiring time.
ALPHA SIMBOX LC
For demanding design and functionality requirements, there is the SIMBOX LC made of high quality plastic.
ALPHA SIMBOX WP
For harsh environments, such as car washes and joinery workshops, or in agriculture, the dust- and spray-protected ALPHA SIMBOX WP, high protection class IP65, is used.