ALPHA SELECT Configuration Software
General information
With ALPHA SELECT, we offer you a complete software package for producing distribution boards and meter cabinets in a building.
This software program enables you to rate our ALPHA distribution boards quickly, reliably, and easily, and also makes it possible for you to select ALPHA meter cabinets according to power utility standards which comply with the regulations of your local distribution network provider. The selection process itself is also very quick. All the distribution board components that you select are placed in a shopping basket. This can be printed as a shopping list or can be exported in various formats for further processing.
Download and ordering
* This version can be installed as an update to already existing ALPHA SELECT installation. It only replaces files which aren't up-to-date; this considerably minimizes download size and installation time.
ALPHA SELECT manual in other languages
Installation notes
Because of extensive changes in the program concerning data and graphic, the compatibility of projects from lower versions cannot be granted. If you want to work with such projects, you have to download and install additionally to the program the graphic update for old projects.
During the installation process you will be asked which modules you would like to install. If you have already earlier installed an ALPHA SELECT version, you will be asked during installation if the module package/full package should have the same installation path as the previous module package/full package. If you confirm this question, your existing ALPHA SELECT will be updated, otherwise the existing ALPHA SELECT will be uninstalled while the new ALPHA SELECT version will be installed under the new path. You will then be able to use all of the modules with the same ALPHA SELECT interface.
System requirements ALPHA SELECT
Processor: ab 1 GHz
Main storage: min. 512 MB
System software: Vista/Windows XP/2000
Free capacity of hard disk:: 100 MB up to 500 MB
(depending on number of installed modules)
Screen resolution: min. 1024 x 768 with 16 bit colour depth
For using the program you first have to import the price list of your country into the program. The description how to do this you find here: