Screw-connection terminals, 8WA1 | The compact connection technology for robust connections with power screwdrivers. |
Spring-loaded terminals, 8WH2 | The universal connection technology for installation and control construction in industry and in infrastructure. |
Combi-plug-in terminals, 8WH5 | The 8WH5 combi-plug-in terminal is eminently suited to use where prefabricated assemblies are the rule or where a high degree of modularity is required. |
Plug-in terminals, 8WH4 | Anywhere that rigid leads or leads with end splices, we recommend our 8WH4 plug-in technology terminal block. This is of particular interest for use in building installations. |
IDC Terminal 8WH3 | Quickfit connection - connection with a single turn for standard applications in mechanical engineering |
ALPHA FIX PRINT | The ALPHA FIX PRINT printer prints out labeling plates that can be used for all 8WA and 8WH terminal blocks. |
Screw-type terminals 8WH1 | The ALPHA 8WH1 screw-type terminals are characterized by their compact design and ideal handling. They are available in the conductor cross section ranges of 2.5 mm² to 35 mm² |