Skip to Content


Content

Latest Product Releases

Quick-Assembly Kits

Quick-Assembly Kits for the ALPHA 400 Wall-Mounted Distribution Board

More quick-assembly kits have been added to our product portfolio to make assembling ALPHA distribution boards even quicker and more cost-effective. The top rows of these quick-assembly kits have been designed to accommodate tiered assembly of terminal blocks.

 
 
ALPHA FIX 8WH6 iPo - Terminals

ALPHA FIX 8WH6 iPo -Terminal

For the mounting of the 8WH6 ALPHA FIX In-Push-Out (iPo) terminal only minimal insertionforce is required - and it can be combined with other 8WH terminals.

 
 
ALPHA Cable Holders

ALPHA Cable Holders – For Orderly Routing of Cables

The new cable holders make wiring work in ALPHA distribution boards even easier.

Flexible fixing
The cable holder can be fixed both in front of and behind the standard mounting rail.

A secure hold
The cable holders latch in the opened position so that cables can be removed and replaced without difficulty. With their generous cross-section and high stability they hold even large cable bundles securely.

 
 
ALPHA FIX 8WH1 Screw-Type Terminals

ALPHA FIX 8WH1 Screw-Type Terminals

The ALPHA 8WH1 screw-type terminals are characterized by their compact design and ideal handling. They are available in the conductor cross section ranges of 2.5 mm² to 35 mm²

 
 
ALPHA 8HP

ALPHA 8HP

To make the ALPHA 8HP system complete, the openings and the cover plates have been redesigned. Here the cable entries are knocked out into the cover plates for the metric DIN screw connections which are now common and are identified by the threading sizes. Now open flanges for cover plates can be ordered upon customer´s specification. 

 
 
ALPHA 8HP

ALPHA BOX

These mechanically robust distribution boards with corrosion-proof surface are ideal for a wide range of applications, not only in residential and non-residential buildings, but also in harsh environments. 

 
 
ALPHA 8HP

ALPHA 8HP Molded-Plastic Distribution System

The ALPHA 8HP molded-plastic distribution systems are ideal for use in damp or harsh environments and in the industry sector. It allows seamless integration in the ALPHA system concept, can be used to accommodate a broad spectrum of installation devices and has proven effective in a wide range of applications. 

 
 
ALPHA select

ALPHA SELECT Configuration Software

Whether you are an installation engineer or a control cabinet engineer, an electrical wholesaler or a planner – the software ALPHA SELECT makes it quicker and easier than ever before to plan and configure distribution boards and meter cabinets. Easy-to-use, intuitive functions accompany you step-by-step through the entire project, from planning to installation. 

 
 

Newsletter

Here you can register for the newsletter and receive information about the latest themes quarterly. Of course, you can look for all already published articles in the archive.