GLB..1E
Rotary air damper actuators 10 Nm, without spring return
GLB..1E – Rotary air damper actuators
For shaft dia. 8..16 mm, square 6...12 mm, min. shaft length 30 mm
With position indication and adjustable mechanical limit stop
Button for disengaging the gear train to enable manual override
With base made of steel, plastic housing and 0.9 m connecting cable
Attribute | Value |
|---|
Torque | 10.00 Nm |
Air damper area | 1.50 m² |
Angular rotation | 90 ° |
Positioning time | 150 s |
Degree of protection | IP54 |
Ambient temperature, operation | -32...55 °C |
Dimensions (W x H x D) | 68 x 137 x 59.5 mm |
Cable length | 0.90 m |